CRC Configuration.
Data Fields | |
CRC_OperationMode_t | mode |
CRC_Type_t | type |
CRC_DataLength_t | dataLen |
CRC_BitSwap_t | bitSwap |
CRC_ByteSwap_t | byteSwap |
uint32_t | patternCount |
uint32_t | sectorCount |
CRC_OperationMode_t CRC_Config::mode |
Operational Mode. Refer enum CRC_OperationMode_t
CRC_Type_t CRC_Config::type |
Polynomial type. Refer enum CRC_Type_t
CRC_DataLength_t CRC_Config::dataLen |
CRC data length. Refer enum CRC_DataLength_t
CRC_BitSwap_t CRC_Config::bitSwap |
Bit Swapping mode. Refer enum CRC_BitSwap_t
CRC_ByteSwap_t CRC_Config::byteSwap |
Byte Swapping mode. Refer enum CRC_ByteSwap_t
uint32_t CRC_Config::patternCount |
Number of data patterns in one sector to be compressed
uint32_t CRC_Config::sectorCount |
Number of sectors in a block of memory