Go to the source code of this file.
Macros | |
| #define | SDL_RTI_MAX_INSTANCE (0x07U) |
| #define | INSTANCE_INVALID (0x0U) |
Functions | |
| int32_t | SDL_RTI_getBaseaddr (SDL_RTI_InstanceType instance, uint32_t *baseAddr) |
Variables | |
| static uint32_t | SDL_RTI_baseAddress [SDL_RTI_MAX_INSTANCE+1U] |
| #define SDL_RTI_MAX_INSTANCE (0x07U) |
| #define INSTANCE_INVALID (0x0U) |
| int32_t SDL_RTI_getBaseaddr | ( | SDL_RTI_InstanceType | instance, |
| uint32_t * | baseAddr | ||
| ) |
|
static |