This file contains the type definitions and helper macros for the MDIO module interface.
Go to the source code of this file.
Data Structures | |
| struct | Mdio_Cfg |
| MDIO module configuration. More... | |
Macros | |
| #define | MDIO_MAX_PHY_CNT (31U) |
| Maximum number of PHYs supported on MDIO bus. More... | |
Enumerations | |
| enum | Mdio_OpMode { MDIO_MODE_NORMAL = 0U, MDIO_MODE_STATE_CHANGE_MON, MDIO_MODE_MANUAL } |
| MDIO operating mode. More... | |
Functions | |
| void | Mdio_initCfg (Mdio_Cfg *mdioCfg) |
| Initialize MDIO configuration parameters. More... | |