MIBSPI_FEATURE_* macros indicate presence of a particular features in SPI instance on the given SoC. Used internally in driver.
Macros | |
#define | MIBSPI_FEATURE_PARALLEL_MODE_ENA (0x1U << 0) |
MIBSPI Parallel mode operation Enable. More... | |
#define | MIBSPI_FEATURE_PARALLEL_MODE_DIS (0U) |
MIBSPI Parallel mode operation Disable. More... | |
#define | MIBSPI_FEATURE_MODULO_MODE_ENA (0x1U << 1) |
MIBSPI Modulo mode operation Enable. More... | |
#define | MIBSPI_FEATURE_MODULO_MODE_DIS (0U) |
MIBSPI Modulo mode operation Disable. More... | |
#define | MIBSPI_FEATURE_SPIENA_PIN_ENA (0x1U << 2) |
MIBSPI SPIENA pin Enable. More... | |
#define | MIBSPI_FEATURE_SPIENA_PIN_DIS (0U) |
MIBSPI SPIENA pin Disable. More... | |
#define MIBSPI_FEATURE_PARALLEL_MODE_ENA (0x1U << 0) |
MIBSPI Parallel mode operation Enable.
#define MIBSPI_FEATURE_PARALLEL_MODE_DIS (0U) |
MIBSPI Parallel mode operation Disable.
#define MIBSPI_FEATURE_MODULO_MODE_ENA (0x1U << 1) |
MIBSPI Modulo mode operation Enable.
#define MIBSPI_FEATURE_MODULO_MODE_DIS (0U) |
MIBSPI Modulo mode operation Disable.
#define MIBSPI_FEATURE_SPIENA_PIN_ENA (0x1U << 2) |
MIBSPI SPIENA pin Enable.
#define MIBSPI_FEATURE_SPIENA_PIN_DIS (0U) |
MIBSPI SPIENA pin Disable.