This file contains the type definitions and helper macros for the DP83TG720 Ethernet PHY.
Go to the source code of this file.
Data Structures | |
| struct | Dp83tg720_Cfg |
| DP83TG720 PHY configuration parameters. More... | |
Macros | |
| #define | DP83TG720_LED_NUM (2U) |
| Number of LEDs available in the PHY. More... | |
Enumerations | |
| enum | Dp83tg720_MasterSlaveMode { DP83TG720_MASTER_SLAVE_STRAP = 0x0U, DP83TG720_MASTER_MODE = 0x1U, DP83TG720_SLAVE_MODE = 0x2U } |
| DP83TG720 Master/Slave modes. More... | |
Functions | |
| void | Dp83tg720_initCfg (Dp83tg720_Cfg *cfg) |
| Initialize DP83TG720 PHY specific config params. More... | |