This file contains the type definitions and helper macros for the DP83867 Ethernet PHY.
Go to the source code of this file.
Data Structures | |
| struct | Dp83867_Cfg |
| DP83867 PHY configuration parameters. More... | |
Macros | |
| #define | DP83867_LED_NUM (4U) |
| Number of LEDs available in the PHY. More... | |
Functions | |
| void | Dp83867_initCfg (Dp83867_Cfg *cfg) |
| Initialize DP83867 PHY specific config params. More... | |