AM273x MCU+ SDK  08.06.00
MIBSPI_Transaction Struct Reference

Detailed Description

MIBSPI_Transaction data structure is used with MIBSPI_transfer(). It indicates how many MIBSPI_FrameFormat frames are sent and received from the buffers pointed to txBuf and rxBuf.

Data Fields

uint32_t count
 
void * txBuf
 
void * rxBuf
 
void * arg
 
MIBSPI_Status status
 
uint8_t peripheralIndex
 

Field Documentation

◆ count

uint32_t MIBSPI_Transaction::count

Number of frames for this transaction

◆ txBuf

void* MIBSPI_Transaction::txBuf

void * to a buffer with data to be transmitted

◆ rxBuf

void* MIBSPI_Transaction::rxBuf

void * to a buffer to receive data

◆ arg

void* MIBSPI_Transaction::arg

Argument to be passed to the callback function

◆ status

MIBSPI_Status MIBSPI_Transaction::status

Status code set by SPI_transfer

◆ peripheralIndex

uint8_t MIBSPI_Transaction::peripheralIndex

Index of the peripheral enabled for this transfer