AM273x MCU+ SDK  08.06.00
MCASP_DataConfig Struct Reference

Detailed Description

Hardware setup data structure.

Data Fields

uint32_t mask
 
uint32_t fmt
 
uint32_t frSyncCtl
 
uint32_t tdm
 
uint32_t intCtl
 
uint32_t stat
 
uint32_t evtCtl
 
MCASP_ClockConfig clk
 
MCASP_FifoConfig fifoCfg
 

Field Documentation

◆ mask

uint32_t MCASP_DataConfig::mask

To mask or not to mask - R/XMASK

◆ fmt

uint32_t MCASP_DataConfig::fmt

Format details as per - R/XFMT

◆ frSyncCtl

uint32_t MCASP_DataConfig::frSyncCtl

Configure the rcv/xmt frame sync

◆ tdm

uint32_t MCASP_DataConfig::tdm

Specifies which TDM slots are active

◆ intCtl

uint32_t MCASP_DataConfig::intCtl

Controls generation of interrupts

◆ stat

uint32_t MCASP_DataConfig::stat

Status register (controls writable fields of STAT register)-R/XSTAT

◆ evtCtl

uint32_t MCASP_DataConfig::evtCtl

Event control register - R/XEVTCTL

◆ clk

MCASP_ClockConfig MCASP_DataConfig::clk

Clock settings for rcv/xmt

◆ fifoCfg

MCASP_FifoConfig MCASP_DataConfig::fifoCfg

Clock settings for rcv/xmt