AM273x MCU+ SDK  08.06.00

Detailed Description

MCASP instance attributes - used during init time.

Data Fields

uintptr_t baseAddr
 
uintptr_t dataBaseAddr
 
uint16_t numOfSerializers
 
uint16_t serStatus [16]
 
MCASP_HwConfig hwCfg
 
MCASP_HwIntConfig intCfgTx
 
MCASP_HwIntConfig intCfgRx
 
uint32_t edmaChTx
 
uint32_t edmaChRx
 
uint32_t txSlotSize
 
uint32_t rxSlotSize
 

Field Documentation

◆ baseAddr

uintptr_t MCASP_Attrs::baseAddr

Peripheral base address

◆ dataBaseAddr

uintptr_t MCASP_Attrs::dataBaseAddr

Peripheral data port base address

◆ numOfSerializers

uint16_t MCASP_Attrs::numOfSerializers

Number of serializers

◆ serStatus

uint16_t MCASP_Attrs::serStatus[16]

Holds status information for both the serializers

◆ hwCfg

MCASP_HwConfig MCASP_Attrs::hwCfg

Register information for initialising the Mcasp hardware.

◆ intCfgTx

MCASP_HwIntConfig MCASP_Attrs::intCfgTx

Transmit interrupt configuration

◆ intCfgRx

MCASP_HwIntConfig MCASP_Attrs::intCfgRx

Receive interrupt configuration

◆ edmaChTx

uint32_t MCASP_Attrs::edmaChTx

edma event for tx

◆ edmaChRx

uint32_t MCASP_Attrs::edmaChRx

edma event for rx

◆ txSlotSize

uint32_t MCASP_Attrs::txSlotSize

slot size for transmission

◆ rxSlotSize

uint32_t MCASP_Attrs::rxSlotSize

slot size for reception