AM273x MCU+ SDK  08.06.00

Detailed Description

MAC address and VLAN Id.

Data Fields

uint8_t addr [ENET_MAC_ADDR_LEN]
 
uint32_t vlanId
 

Field Documentation

◆ addr

uint8_t CpswAle_MacAddrInfo::addr[ENET_MAC_ADDR_LEN]

48-bit unicast/multicast MAC address

◆ vlanId

uint32_t CpswAle_MacAddrInfo::vlanId

VLAN ID associated with the entry. vlanId of 0 indicates do not use VLAN