AM273x MCU+ SDK  08.06.00

Detailed Description

CBUFF instance attributes - used during init time.

Data Fields

uint32_t baseAddr
 
uint32_t fifoBaseAddr
 
uint32_t maxLVDSLanesSupported
 
uint32_t errorIntrNum
 
uint32_t intrNum
 
uint32_t cbuffChannelId [CBUFF_MAX_NUM_SESSION]
 

Field Documentation

◆ baseAddr

uint32_t CBUFF_Attrs::baseAddr

Peripheral base address

◆ fifoBaseAddr

uint32_t CBUFF_Attrs::fifoBaseAddr

ADCBUF base address

◆ maxLVDSLanesSupported

uint32_t CBUFF_Attrs::maxLVDSLanesSupported

Max LVDS Lines supported

◆ errorIntrNum

uint32_t CBUFF_Attrs::errorIntrNum

Error Interrupt Number

◆ intrNum

uint32_t CBUFF_Attrs::intrNum

Interrupt Number

◆ cbuffChannelId

uint32_t CBUFF_Attrs::cbuffChannelId[CBUFF_MAX_NUM_SESSION]

CBUFF EDMA Physical Channel Identifier: