AM273x MCU+ SDK  08.06.00
sdl_soc_dcc.h File Reference

Go to the source code of this file.

Macros

#define SDL_DCC_MAX_INSTANCE   (6U)
 

Enumerations

enum  SDL_DCC_Inst {
  SDL_DCC_INST_MSS_DCCA, SDL_DCC_INST_MSS_DCCB, SDL_DCC_INST_MSS_DCCC, SDL_DCC_INST_MSS_DCCD,
  SDL_DCC_INST_DSS_DCCA, SDL_DCC_INST_DSS_DCCB, INVALID_INSTANCE
}
 

Variables

static uint32_t SDL_DCC_baseAddress [SDL_DCC_MAX_INSTANCE]
 

Macro Definition Documentation

◆ SDL_DCC_MAX_INSTANCE

#define SDL_DCC_MAX_INSTANCE   (6U)

Enumeration Type Documentation

◆ SDL_DCC_Inst

Enumerator
SDL_DCC_INST_MSS_DCCA 

MSS DCCA Instance

SDL_DCC_INST_MSS_DCCB 

MSS DCCB Instance

SDL_DCC_INST_MSS_DCCC 

MSS DCCC Instance

SDL_DCC_INST_MSS_DCCD 

MSS DCCD Instance

SDL_DCC_INST_DSS_DCCA 

DSS DCCA Instance

SDL_DCC_INST_DSS_DCCB 

DSS DCCB Instance

INVALID_INSTANCE 

Invalid Instance

Variable Documentation

◆ SDL_DCC_baseAddress

uint32_t SDL_DCC_baseAddress[SDL_DCC_MAX_INSTANCE]
static
Initial value:
= {SDL_MSS_DCCA_U_BASE, SDL_MSS_DCCB_U_BASE, SDL_MSS_DCCC_U_BASE, SDL_MSS_DCCD_U_BASE, SDL_DSS_DCCA_U_BASE,
SDL_DSS_DCCB_U_BASE }