Go to the source code of this file.
Macros | |
#define | SOC_TYPE_AM263X 0x1 |
SOC TYPE FLAG for AM263X. More... | |
#define | SOC_TYPE_AM263P 0x2 |
SOC TYPE FLAG for AM263p. More... | |
#define | SOC_TYPE_AM273X 0x3 |
SOC TYPE FLAG for AM273x. More... | |
#define | NUM_SOC_TYPE 0x3 |
Count of all supported SOC's. More... | |
#define | DEVICE_TYPE_HS_FS 0x00 |
Device type flag for HS-FS. More... | |
#define | DEVICE_TYPE_HS_SE 0xFF |
Device type flag for HS-SE. More... | |
#define | HSM_V1 0x1 |
HSM Version flag. More... | |
#define | BIN_TYPE_STANDARD 0x55 |
Binary type flag for STANDARD. More... | |
#define | BIN_TYPE_CUSTOM 0xAA |
Binary type flag for CUSTOM. More... | |
Functions | |
int32_t | HsmClient_parseVersion (HsmVer_t *tifsMcuVer, char *parsedVer) |
Parses Version string. More... | |