Macros that define values for the ramType argument of HWA_configRam() function.
Macros | |
#define | HWA_RAM_TYPE_WINDOW_RAM ((uint8_t)0U) |
#define | HWA_RAM_TYPE_VECTORMULTIPLY_RAM ((uint8_t)1U) |
#define | HWA_RAM_TYPE_LUT_FREQ_DEROTATE_RAM ((uint8_t)2U) |
#define | HWA_RAM_TYPE_SHUFFLE_RAM ((uint8_t)3U) |
#define | HWA_RAM_TYPE_HIST_THRESH_RAM ((uint8_t)4U) |
#define | HWA_RAM_TYPE_2DSTAT_ITER_VAL ((uint8_t)5U) |
#define | HWA_RAM_TYPE_2DSTAT_ITER_IDX ((uint8_t)6U) |
#define | HWA_RAM_TYPE_2DSTAT_SAMPLE_VAL ((uint8_t)7U) |
#define | HWA_RAM_TYPE_2DSTAT_SAMPLE_IDX ((uint8_t)8U) |
#define | HWA_RAM_TYPE_HISTOGRAM_RAM ((uint8_t)9U) |
#define HWA_RAM_TYPE_WINDOW_RAM ((uint8_t)0U) |
WINDOW RAM for windowing operation
#define HWA_RAM_TYPE_VECTORMULTIPLY_RAM ((uint8_t)1U) |
Internal RAM for Vector Multiplication mode 1 and mode 2
#define HWA_RAM_TYPE_LUT_FREQ_DEROTATE_RAM ((uint8_t)2U) |
RAM for LUT based frequency detoration
#define HWA_RAM_TYPE_SHUFFLE_RAM ((uint8_t)3U) |
shuffle LUT for shuffled addressing
#define HWA_RAM_TYPE_HIST_THRESH_RAM ((uint8_t)4U) |
CDF threshold computation
#define HWA_RAM_TYPE_2DSTAT_ITER_VAL ((uint8_t)5U) |
2-D maximum values of each iteration
#define HWA_RAM_TYPE_2DSTAT_ITER_IDX ((uint8_t)6U) |
2-D maximum location of each iteration
#define HWA_RAM_TYPE_2DSTAT_SAMPLE_VAL ((uint8_t)7U) |
2-D maximum values corresponding to each sample index
#define HWA_RAM_TYPE_2DSTAT_SAMPLE_IDX ((uint8_t)8U) |
2-D maximum locations corresponding to each sample index
#define HWA_RAM_TYPE_HISTOGRAM_RAM ((uint8_t)9U) |
histogram output corresponiding to each sample index