AM273x MCU+ SDK  08.06.00

Introduction

Macros that define values for histogram computation mode.

Macros

#define HWA_HISTOGRAM_MODE_DISABLED   ((uint8_t)0U)
 
#define HWA_HISTOGRAM_MODE_HISTOGRAM   ((uint8_t)1U)
 
#define HWA_HISTOGRAM_MODE_CDF   ((uint8_t)2U)
 
#define HWA_HISTOGRAM_MODE_CDF_THRESHOLD   ((uint8_t)3U)
 

Macro Definition Documentation

◆ HWA_HISTOGRAM_MODE_DISABLED

#define HWA_HISTOGRAM_MODE_DISABLED   ((uint8_t)0U)

disable

◆ HWA_HISTOGRAM_MODE_HISTOGRAM

#define HWA_HISTOGRAM_MODE_HISTOGRAM   ((uint8_t)1U)

Statistics output - Histogram computation

◆ HWA_HISTOGRAM_MODE_CDF

#define HWA_HISTOGRAM_MODE_CDF   ((uint8_t)2U)

Statistics output - CDF computation

◆ HWA_HISTOGRAM_MODE_CDF_THRESHOLD

#define HWA_HISTOGRAM_MODE_CDF_THRESHOLD   ((uint8_t)3U)

Statistics output - CDF threshold computation, user specified the threshold via HWA_CommonConfig::advStatConfig::cdfCntThresh