Macros that define clip status registers for HWA_readClipStatus and HWA_clearClipStatus functions.
Macros | |
#define | HWA_CLIPREG_TYPE_DCACC ((uint8_t)0U) |
#define | HWA_CLIPREG_TYPE_DCEST ((uint8_t)1U) |
#define | HWA_CLIPREG_TYPE_DCSUB ((uint8_t)2U) |
#define | HWA_CLIPREG_TYPE_INTFSTATS_MAGACC ((uint8_t)3U) |
#define | HWA_CLIPREG_TYPE_INTFSTATS_MAGDIFFACC ((uint8_t)4U) |
#define | HWA_CLIPREG_TYPE_INTFSTATS_MAGTHRESHOLD ((uint8_t)5U) |
#define | HWA_CLIPREG_TYPE_INTFSTATS_MAGDIFFTHRESHOLD ((uint8_t)6U) |
#define | HWA_CLIPREG_TYPE_INTFSTATS_MAGSUM ((uint8_t)7U) |
#define | HWA_CLIPREG_TYPE_INTFSTATS_MAGDIFFSUM ((uint8_t)8U) |
#define | HWA_CLIPREG_TYPE_TWIDINCR_DELTAFRAC ((uint8_t)9U) |
#define | HWA_CLIPREG_TYPE_CHANCOMB ((uint8_t)10U) |
#define | HWA_CLIPREG_TYPE_FFT ((uint8_t)11U) |
#define | HWA_CLIPREG_TYPE_INPUTFORMAT ((uint8_t)12U) |
#define | HWA_CLIPREG_TYPE_OUTPUTFORMAT ((uint8_t)13U) |
#define HWA_CLIPREG_TYPE_DCACC ((uint8_t)0U) |
clip status for both I/Q of DC accumulators 0 to 11
#define HWA_CLIPREG_TYPE_DCEST ((uint8_t)1U) |
clip status of DC estimates (both I & Q combined)
#define HWA_CLIPREG_TYPE_DCSUB ((uint8_t)2U) |
DC subtraction clip status
#define HWA_CLIPREG_TYPE_INTFSTATS_MAGACC ((uint8_t)3U) |
interference magnitude accumulator clip status
#define HWA_CLIPREG_TYPE_INTFSTATS_MAGDIFFACC ((uint8_t)4U) |
Interference magnitue difference accumulator clip status
#define HWA_CLIPREG_TYPE_INTFSTATS_MAGTHRESHOLD ((uint8_t)5U) |
Interference magnitude threshold Clip status
#define HWA_CLIPREG_TYPE_INTFSTATS_MAGDIFFTHRESHOLD ((uint8_t)6U) |
Interference magnitude threshold Clip status
#define HWA_CLIPREG_TYPE_INTFSTATS_MAGSUM ((uint8_t)7U) |
Interference magnitude sum clip status
#define HWA_CLIPREG_TYPE_INTFSTATS_MAGDIFFSUM ((uint8_t)8U) |
Interference magnitude diff sum clip status
#define HWA_CLIPREG_TYPE_TWIDINCR_DELTAFRAC ((uint8_t)9U) |
the clip status for TWID_INCR_DELTA_FRAC accumulator
#define HWA_CLIPREG_TYPE_CHANCOMB ((uint8_t)10U) |
the clip status of the channel combination
#define HWA_CLIPREG_TYPE_FFT ((uint8_t)11U) |
FFT Clip Status
#define HWA_CLIPREG_TYPE_INPUTFORMAT ((uint8_t)12U) |
Indicates the input formatter clip status
#define HWA_CLIPREG_TYPE_OUTPUTFORMAT ((uint8_t)13U) |
output formatter clip status