AM273x MCU+ SDK  08.06.00

Introduction

Macros that define values for different type of accumulator registers of HWA_readAccumulatorReg() function.

Macros

#define HWA_ACCUMULATORREG_TYPE_DC   ((uint8_t)0U)
 
#define HWA_ACCUMULATORREG_TYPE_INTERF_MAG   ((uint8_t)1U)
 
#define HWA_ACCUMULATORREG_TYPE_INTERF_MAGDIFF   ((uint8_t)2U)
 
#define HWA_ACCUMULATORREG_TYPE_INTERF   ((uint8_t)3U)
 

Macro Definition Documentation

◆ HWA_ACCUMULATORREG_TYPE_DC

#define HWA_ACCUMULATORREG_TYPE_DC   ((uint8_t)0U)

DC accumulator

◆ HWA_ACCUMULATORREG_TYPE_INTERF_MAG

#define HWA_ACCUMULATORREG_TYPE_INTERF_MAG   ((uint8_t)1U)

interference magnitude accumulator

◆ HWA_ACCUMULATORREG_TYPE_INTERF_MAGDIFF

#define HWA_ACCUMULATORREG_TYPE_INTERF_MAGDIFF   ((uint8_t)2U)

interference magnitude difference accumulator

◆ HWA_ACCUMULATORREG_TYPE_INTERF

#define HWA_ACCUMULATORREG_TYPE_INTERF   ((uint8_t)3U)

for reset both INTERF_MAG and INTERF_MAGDIFF accumulators