Sub Modules | |
CPSW CPTS | |
ICSSG TimeSync | |
Data Structures | |
struct | EnetTimeSync_setTimestamp |
Timestamp set. More... | |
struct | EnetTimeSync_TimestampAdj |
Timestamp adjustment. More... | |
struct | EnetTimeSync_GetEthTimestampInArgs |
Input args for ENET_TIMESYNC_IOCTL_GET_ETH_RX_TIMESTAMP and ENET_TIMESYNC_IOCTL_GET_ETH_TX_TIMESTAMP commands. More... | |
Macros | |
#define | ENET_TIMESYNC_PUBLIC_IOCTL(x) |
Helper macro to create IOCTL commands for TIMESYNC module. More... | |
#define ENET_TIMESYNC_PUBLIC_IOCTL | ( | x | ) |
Helper macro to create IOCTL commands for TIMESYNC module.
enum EnetTimeSync_Ioctl |
TimeSync module IOCTL commands.
Enumerator | |
---|---|
ENET_TIMESYNC_IOCTL_GET_VERSION | Get the hardware version of the TimeSync module. IOCTL parameters:
|
ENET_TIMESYNC_IOCTL_PRINT_REGS | Print TimeSync registers. IOCTL parameters:
|
ENET_TIMESYNC_IOCTL_PRINT_STATS | Print TimeSync event statistics. They could be either hardware or software based statistics. IOCTL parameters:
|
ENET_TIMESYNC_IOCTL_GET_CURRENT_TIMESTAMP | Get current timestamp. IOCTL parameters:
|
ENET_TIMESYNC_IOCTL_SET_TIMESTAMP | Set timestamp value. IOCTL parameters:
|
ENET_TIMESYNC_IOCTL_ADJUST_TIMESTAMP | Adjust the timestamp value. IOCTL parameters:
|
ENET_TIMESYNC_IOCTL_GET_ETH_RX_TIMESTAMP | Get Ethernet RX timestamp. IOCTL parameters:
|
ENET_TIMESYNC_IOCTL_GET_ETH_TX_TIMESTAMP | Get Ethernet TX timestamp. IOCTL parameters:
|
ENET_TIMESYNC_IOCTL_RESET | Reset TimeSync module. IOCTL parameters:
|
ENET_TIMESYNC_IOCTL_SET_TIMESTAMP_COMPLETE | ICSSG Set timestamp operation completed. IOCTL parameters:
|
enum EnetTimeSync_MsgType |
TimeSync Ethernet message type.
enum EnetTimeSync_AdjMode |
enum EnetTimeSync_AdjDir |