Directories | |
directory | am273x |
Files | |
file | sdl_interrupt.h [code] |
This file contains the API prototypes for configuring interrupt support for the ARM Cortex-R5 and VIM. | |
file | sdl_interrupt_priv.h [code] |
This file contains the internal defines for configuring interrupt support for the ARM Cortex-R5 and VIM. | |
file | sdl_ip_ccm.h [code] |
Header file contains enumerations, structure definitions and function declarations for SDL CCM interface. | |
file | sdl_mcu_armss_ccmr5.h [code] |
file | sdl_r5_utils.h [code] |