AM273x MCU+ SDK  08.06.00
cpsw_hostport.h File Reference

Introduction

This file contains the type definitions and helper macros for the CPSW host port module.

Go to the source code of this file.

Data Structures

struct  CpswHostPort_FifoStats
 FIFO related statistics of the host port. More...
 
struct  CpswHostPort_Cfg
 Host port module configuration parameters. More...
 

Macros

#define CPSW_HOSTPORT_PUBLIC_IOCTL(x)
 Helper macro to create IOCTL commands for CPSW host port module. More...
 

Enumerations

enum  CpswHostPort_Ioctl { CPSW_HOSTPORT_IOCTL_GET_FIFO_STATS = CPSW_HOSTPORT_PUBLIC_IOCTL(0U), CPSW_HOSTPORT_GET_FLOW_ID_OFFSET = CPSW_HOSTPORT_PUBLIC_IOCTL(1U) }
 CPSW HOST port IOCTL commands. More...
 

Functions

void CpswHostPort_initCfg (CpswHostPort_Cfg *hostPortCfg)
 Initialize CPSW host port configuration parameters. More...