AM273x MCU+ SDK  08.05.00

Detailed Description

QSPI instance attributes - used during init time.

Data Fields

uintptr_t baseAddr
 
uintptr_t memMapBaseAddr
 
uint32_t inputClkFreq
 
uint32_t baudRateDiv
 
uint32_t chipSelect
 
uint32_t csPol
 
uint32_t frmFmt
 
uint32_t dataDelay
 
uint32_t rxLines
 
uint32_t wrdLen
 
uint32_t intrNum
 
uint32_t intrEnable
 
uint8_t intrPriority
 
uint32_t dmaEnable
 

Field Documentation

◆ baseAddr

uintptr_t QSPI_Attrs::baseAddr

Peripheral base address

◆ memMapBaseAddr

uintptr_t QSPI_Attrs::memMapBaseAddr

Memory mapped mode base address of QSPI flash

◆ inputClkFreq

uint32_t QSPI_Attrs::inputClkFreq

Module input clock frequency

◆ baudRateDiv

uint32_t QSPI_Attrs::baudRateDiv

Module clock divider

◆ chipSelect

uint32_t QSPI_Attrs::chipSelect

Qspi Chip select number

◆ csPol

uint32_t QSPI_Attrs::csPol

Qspi Chip select polarity

◆ frmFmt

uint32_t QSPI_Attrs::frmFmt

Qspi Frame format

◆ dataDelay

uint32_t QSPI_Attrs::dataDelay

QSPI data delay

◆ rxLines

uint32_t QSPI_Attrs::rxLines

Number of rx Lines used for QSPI reading

◆ wrdLen

uint32_t QSPI_Attrs::wrdLen

Number of bits in a word

◆ intrNum

uint32_t QSPI_Attrs::intrNum

Peripheral interrupt number

◆ intrEnable

uint32_t QSPI_Attrs::intrEnable

Enable interrupt mode

◆ intrPriority

uint8_t QSPI_Attrs::intrPriority

Interrupt priority

◆ dmaEnable

uint32_t QSPI_Attrs::dmaEnable

Enable DMA mode