MIBSPI_Transaction data structure is used with MIBSPI_transfer(). It indicates how many MIBSPI_FrameFormat frames are sent and received from the buffers pointed to txBuf and rxBuf.
Data Fields | |
uint32_t | count |
void * | txBuf |
void * | rxBuf |
void * | arg |
MIBSPI_Status | status |
uint8_t | slaveIndex |
uint32_t MIBSPI_Transaction::count |
Number of frames for this transaction
void* MIBSPI_Transaction::txBuf |
void * to a buffer with data to be transmitted
void* MIBSPI_Transaction::rxBuf |
void * to a buffer to receive data
void* MIBSPI_Transaction::arg |
Argument to be passed to the callback function
MIBSPI_Status MIBSPI_Transaction::status |
Status code set by SPI_transfer
uint8_t MIBSPI_Transaction::slaveIndex |
Index of the slave enabled for this transfer