MIBSPI slave mode Parameters.
MIBSPI slave Parameters are used with the MIBSPI_open() call when mode is set to MIBSPI_SLAVE. Default values for these parameters are set using MIBSPI_Params_init().
Data Fields | |
uint32_t | dmaReqLine |
uint8_t | chipSelect |
uint32_t MIBSPI_SlaveModeParams::dmaReqLine |
DMA request line to be used for Slave
uint8_t MIBSPI_SlaveModeParams::chipSelect |
CS0-CS7 signal number from 0 -7