AM273x MCU+ SDK  08.05.00
v0 Directory Reference

Directories

directory  am273x
 

Files

file  sdl_interrupt.h [code]
 This file contains the API prototypes for configuring interrupt support for the ARM Cortex-R5 and VIM.
 
file  sdl_interrupt_priv.h [code]
 This file contains the internal defines for configuring interrupt support for the ARM Cortex-R5 and VIM.
 
file  sdl_ip_ccm.h [code]
 Header file contains enumerations, structure definitions and function declarations for SDL CCM interface.
 
file  sdl_mcu_armss_ccmr5.h [code]
 
file  sdl_r5_utils.h [code]