AM273x MCU+ SDK  08.03.00
MIBSPI_HW_Stats Struct Reference

Detailed Description

SPI Driver Statistics.

The structure is used to store driver statistics

Data Fields

uint32_t dlenErr
 Number of data length error interrupts. More...
 
uint32_t timeout
 Number of timeout interrupts. More...
 
uint32_t parErr
 Number of Parity Error interrupts. More...
 
uint32_t desync
 Number of De-synchronization of slave device interrupts. More...
 
uint32_t bitErr
 Number of mismatch of internal transmit data and transmittted data error interrupts. More...
 
uint32_t rxOvrnErr
 Number of RX Overrun Error Interrupts. More...
 
uint32_t rxFull
 Number of RX Full Interrupts. More...
 
uint32_t txEmpty
 Number of TX Empty Interrupts. More...
 
uint32_t tgComplete [MIBSPI_NUM_TRANS_GROUP]
 Number of TG Complete interrupts. More...
 

Field Documentation

◆ dlenErr

uint32_t MIBSPI_HW_Stats::dlenErr

Number of data length error interrupts.

◆ timeout

uint32_t MIBSPI_HW_Stats::timeout

Number of timeout interrupts.

◆ parErr

uint32_t MIBSPI_HW_Stats::parErr

Number of Parity Error interrupts.

◆ desync

uint32_t MIBSPI_HW_Stats::desync

Number of De-synchronization of slave device interrupts.

◆ bitErr

uint32_t MIBSPI_HW_Stats::bitErr

Number of mismatch of internal transmit data and transmittted data error interrupts.

◆ rxOvrnErr

uint32_t MIBSPI_HW_Stats::rxOvrnErr

Number of RX Overrun Error Interrupts.

◆ rxFull

uint32_t MIBSPI_HW_Stats::rxFull

Number of RX Full Interrupts.

◆ txEmpty

uint32_t MIBSPI_HW_Stats::txEmpty

Number of TX Empty Interrupts.

◆ tgComplete

uint32_t MIBSPI_HW_Stats::tgComplete[MIBSPI_NUM_TRANS_GROUP]

Number of TG Complete interrupts.