AM273x MCU+ SDK  08.03.00

Introduction

MIBSPI_FEATURE_* macros indicate presence of a particular features in SPI instance on the given SoC. Used internally in driver.

Macros

#define MIBSPI_FEATURE_PARALLEL_MODE_ENA   (0x1U << 0)
 MIBSPI Parallel mode operation Enable. More...
 
#define MIBSPI_FEATURE_PARALLEL_MODE_DIS   (0U)
 MIBSPI Parallel mode operation Disable. More...
 
#define MIBSPI_FEATURE_MODULO_MODE_ENA   (0x1U << 1)
 MIBSPI Modulo mode operation Enable. More...
 
#define MIBSPI_FEATURE_MODULO_MODE_DIS   (0U)
 MIBSPI Modulo mode operation Disable. More...
 
#define MIBSPI_FEATURE_SPIENA_PIN_ENA   (0x1U << 2)
 MIBSPI SPIENA pin Enable. More...
 
#define MIBSPI_FEATURE_SPIENA_PIN_DIS   (0U)
 MIBSPI SPIENA pin Disable. More...
 

Macro Definition Documentation

◆ MIBSPI_FEATURE_PARALLEL_MODE_ENA

#define MIBSPI_FEATURE_PARALLEL_MODE_ENA   (0x1U << 0)

MIBSPI Parallel mode operation Enable.

◆ MIBSPI_FEATURE_PARALLEL_MODE_DIS

#define MIBSPI_FEATURE_PARALLEL_MODE_DIS   (0U)

MIBSPI Parallel mode operation Disable.

◆ MIBSPI_FEATURE_MODULO_MODE_ENA

#define MIBSPI_FEATURE_MODULO_MODE_ENA   (0x1U << 1)

MIBSPI Modulo mode operation Enable.

◆ MIBSPI_FEATURE_MODULO_MODE_DIS

#define MIBSPI_FEATURE_MODULO_MODE_DIS   (0U)

MIBSPI Modulo mode operation Disable.

◆ MIBSPI_FEATURE_SPIENA_PIN_ENA

#define MIBSPI_FEATURE_SPIENA_PIN_ENA   (0x1U << 2)

MIBSPI SPIENA pin Enable.

◆ MIBSPI_FEATURE_SPIENA_PIN_DIS

#define MIBSPI_FEATURE_SPIENA_PIN_DIS   (0U)

MIBSPI SPIENA pin Disable.