AM273x MCU+ SDK  08.03.00

Introduction

Macros that define values for the trigger mode of HWA paramsets.

Macros

#define HWA_TRIG_MODE_IMMEDIATE   ((uint8_t)0U)
 
#define HWA_TRIG_MODE_SOFTWARE   ((uint8_t)1U)
 
#define HWA_TRIG_MODE_RESERVED1   ((uint8_t)2U)
 
#define HWA_TRIG_MODE_DMA   ((uint8_t)3U)
 
#define HWA_TRIG_MODE_HARDWARE   ((uint8_t)4U)
 
#define HWA_TRIG_MODE_RESERVED2   ((uint8_t)5U)
 
#define HWA_TRIG_MODE_RESERVED3   ((uint8_t)6U)
 
#define HWA_TRIG_MODE_M4CONTROL   ((uint8_t)7U)
 

Macro Definition Documentation

◆ HWA_TRIG_MODE_IMMEDIATE

#define HWA_TRIG_MODE_IMMEDIATE   ((uint8_t)0U)

state machine reads and immediately executes that paramset

◆ HWA_TRIG_MODE_SOFTWARE

#define HWA_TRIG_MODE_SOFTWARE   ((uint8_t)1U)

state machine reads the paramset but waits for s/w trigger before executing that paramset

◆ HWA_TRIG_MODE_RESERVED1

#define HWA_TRIG_MODE_RESERVED1   ((uint8_t)2U)

Reserved

◆ HWA_TRIG_MODE_DMA

#define HWA_TRIG_MODE_DMA   ((uint8_t)3U)

state machine reads the paramset but waits for DMA trigger before executing that paramset

◆ HWA_TRIG_MODE_HARDWARE

#define HWA_TRIG_MODE_HARDWARE   ((uint8_t)4U)

Hardware based trigger #1

◆ HWA_TRIG_MODE_RESERVED2

#define HWA_TRIG_MODE_RESERVED2   ((uint8_t)5U)

Hardware based trigger #2

◆ HWA_TRIG_MODE_RESERVED3

#define HWA_TRIG_MODE_RESERVED3   ((uint8_t)6U)

Hardware based trigger #3

◆ HWA_TRIG_MODE_M4CONTROL

#define HWA_TRIG_MODE_M4CONTROL   ((uint8_t)7U)

equivalent to software trigger, M4 Micro-controller based trigger