AM273x MCU+ SDK  08.03.00

Introduction

Macros that define values for.

Macros

#define HWA_COMPRESS_PATHSELECT_BOTHPASSES   ((uint8_t)3U)
 
#define HWA_COMPRESS_PATHSELECT_SECONDPASS   ((uint8_t)1U)
 

Macro Definition Documentation

◆ HWA_COMPRESS_PATHSELECT_BOTHPASSES

#define HWA_COMPRESS_PATHSELECT_BOTHPASSES   ((uint8_t)3U)

run both 1st PASS and 2rd pass

◆ HWA_COMPRESS_PATHSELECT_SECONDPASS

#define HWA_COMPRESS_PATHSELECT_SECONDPASS   ((uint8_t)1U)

bypass 1st pass, only run 2rd pass