AM273x MCU+ SDK  08.03.00

Introduction

Macros that define values for the output of CFAR block.

Value |CFAR_ADV_ | CFAR_OUT| I channel | Q channel | OUT_MODE | _MODE | | 0 | 0 | 00 | Noise average values for all cells | Cell under test 1 | 0 | 01 | Noise average values for all cells | Binary detection flag 2 | 0 | 10 | Peak Index | Surrounding noise value 3 | 0 | 11 | Peak Index | Cell under test value 4 | 1 | 01 | Input Array(I channel)And'ed with | Input Array (Q channel) And'ed | binary detection result flag | with binary detection result flag

Macros

#define HWA_CFAR_OUTPUT_MODE_I_nAVG_ALL_Q_CUT   ((uint8_t)0U)
 
#define HWA_CFAR_OUTPUT_MODE_I_nAVG_ALL_Q_DET_FLAG   ((uint8_t)1U)
 
#define HWA_CFAR_OUTPUT_MODE_I_PEAK_IDX_Q_NEIGHBOR_NOISE_VAL   ((uint8_t)2U)
 
#define HWA_CFAR_OUTPUT_MODE_I_PEAK_IDX_Q_CUT   ((uint8_t)3U)
 
#define HWA_CFAR_OUTPUT_MODE_FILTER_LARGE_PEAK   ((uint8_t)4U)
 

Macro Definition Documentation

◆ HWA_CFAR_OUTPUT_MODE_I_nAVG_ALL_Q_CUT

#define HWA_CFAR_OUTPUT_MODE_I_nAVG_ALL_Q_CUT   ((uint8_t)0U)

I channel=Noise average values for all cells; Q channel=Cell under test (CUT)

◆ HWA_CFAR_OUTPUT_MODE_I_nAVG_ALL_Q_DET_FLAG

#define HWA_CFAR_OUTPUT_MODE_I_nAVG_ALL_Q_DET_FLAG   ((uint8_t)1U)

I channel=Noise average values for all cells; Q channel=Binary detection flag

◆ HWA_CFAR_OUTPUT_MODE_I_PEAK_IDX_Q_NEIGHBOR_NOISE_VAL

#define HWA_CFAR_OUTPUT_MODE_I_PEAK_IDX_Q_NEIGHBOR_NOISE_VAL   ((uint8_t)2U)

I channel=Peak Index; Q channel=Surrounding noise value

◆ HWA_CFAR_OUTPUT_MODE_I_PEAK_IDX_Q_CUT

#define HWA_CFAR_OUTPUT_MODE_I_PEAK_IDX_Q_CUT   ((uint8_t)3U)

I channel=Peak Index; Q channel=Cell under test (CUT)

◆ HWA_CFAR_OUTPUT_MODE_FILTER_LARGE_PEAK

#define HWA_CFAR_OUTPUT_MODE_FILTER_LARGE_PEAK   ((uint8_t)4U)

I channel = input Array (I channel) And'ed with binary detection result Q channel = input Array (Q channel) And'ed with binary detection result