Sub Modules | |
| CPSW CPTS | |
| ICSSG TimeSync | |
Data Structures | |
| struct | EnetTimeSync_TimestampAdj |
| Timestamp adjustment. More... | |
| struct | EnetTimeSync_GetEthTimestampInArgs |
| Input args for ENET_TIMESYNC_IOCTL_GET_ETH_RX_TIMESTAMP and ENET_TIMESYNC_IOCTL_GET_ETH_TX_TIMESTAMP commands. More... | |
Macros | |
| #define | ENET_TIMESYNC_PUBLIC_IOCTL(x) |
| Helper macro to create IOCTL commands for TIMESYNC module. More... | |
| #define ENET_TIMESYNC_PUBLIC_IOCTL | ( | x | ) |
Helper macro to create IOCTL commands for TIMESYNC module.
| enum EnetTimeSync_Ioctl |
TimeSync module IOCTL commands.
| Enumerator | |
|---|---|
| ENET_TIMESYNC_IOCTL_GET_VERSION | Get the hardware version of the TimeSync module. IOCTL parameters:
|
| ENET_TIMESYNC_IOCTL_PRINT_REGS | Print TimeSync registers. IOCTL parameters:
|
| ENET_TIMESYNC_IOCTL_PRINT_STATS | Print TimeSync event statistics. They could be either hardware or software based statistics. IOCTL parameters:
|
| ENET_TIMESYNC_IOCTL_GET_CURRENT_TIMESTAMP | Get current timestamp. IOCTL parameters:
|
| ENET_TIMESYNC_IOCTL_SET_TIMESTAMP | Set timestamp value. IOCTL parameters:
|
| ENET_TIMESYNC_IOCTL_ADJUST_TIMESTAMP | Adjust the timestamp value. IOCTL parameters:
|
| ENET_TIMESYNC_IOCTL_GET_ETH_RX_TIMESTAMP | Get Ethernet RX timestamp. IOCTL parameters:
|
| ENET_TIMESYNC_IOCTL_GET_ETH_TX_TIMESTAMP | Get Ethernet TX timestamp. IOCTL parameters:
|
| ENET_TIMESYNC_IOCTL_RESET | Reset TimeSync module. IOCTL parameters:
|
| enum EnetTimeSync_MsgType |
TimeSync Ethernet message type.
| enum EnetTimeSync_AdjMode |
| enum EnetTimeSync_AdjDir |