MIBSPI_Stats data structure is used with SPI_getStats() to get driver statistics.
Data Fields | |
uint32_t | dlenErr |
uint32_t | timeout |
uint32_t | parErr |
uint32_t | desync |
uint32_t | bitErr |
uint32_t | rxOvrnErr |
uint32_t MIBSPI_Stats::dlenErr |
Number of data length error
uint32_t MIBSPI_Stats::timeout |
Number of timeout
uint32_t MIBSPI_Stats::parErr |
Number of Parity error
uint32_t MIBSPI_Stats::desync |
Number of De-synchronization of slave device - master only
uint32_t MIBSPI_Stats::bitErr |
Number of data mismatch transmit data error - master only
uint32_t MIBSPI_Stats::rxOvrnErr |
Number of RX Overrun Error