SPI Driver Statistics.
The structure is used to store driver statistics
Data Fields | |
uint32_t | dlenErr |
Number of data length error interrupts. More... | |
uint32_t | timeout |
Number of timeout interrupts. More... | |
uint32_t | parErr |
Number of Parity Error interrupts. More... | |
uint32_t | desync |
Number of De-synchronization of slave device interrupts. More... | |
uint32_t | bitErr |
Number of mismatch of internal transmit data and transmittted data error interrupts. More... | |
uint32_t | rxOvrnErr |
Number of RX Overrun Error Interrupts. More... | |
uint32_t | rxFull |
Number of RX Full Interrupts. More... | |
uint32_t | txEmpty |
Number of TX Empty Interrupts. More... | |
uint32_t | tgComplete [MIBSPI_NUM_TRANS_GROUP] |
Number of TG Complete interrupts. More... | |
uint32_t MIBSPI_HW_Stats::dlenErr |
Number of data length error interrupts.
uint32_t MIBSPI_HW_Stats::timeout |
Number of timeout interrupts.
uint32_t MIBSPI_HW_Stats::parErr |
Number of Parity Error interrupts.
uint32_t MIBSPI_HW_Stats::desync |
Number of De-synchronization of slave device interrupts.
uint32_t MIBSPI_HW_Stats::bitErr |
Number of mismatch of internal transmit data and transmittted data error interrupts.
uint32_t MIBSPI_HW_Stats::rxOvrnErr |
Number of RX Overrun Error Interrupts.
uint32_t MIBSPI_HW_Stats::rxFull |
Number of RX Full Interrupts.
uint32_t MIBSPI_HW_Stats::txEmpty |
Number of TX Empty Interrupts.
uint32_t MIBSPI_HW_Stats::tgComplete[MIBSPI_NUM_TRANS_GROUP] |
Number of TG Complete interrupts.