AM273x MCU+ SDK  08.02.00
MIBSPI_DMAXferInfo Struct Reference

Detailed Description

MIBSPI Driver DMA module Transfer Info definition.

Data structure used to exchange transaction info between the MIBSPI driver and the SoC specific DMA engine implementation

Data Fields

MIBSPI_DMAXferAddrInfo tx
 
MIBSPI_DMAXferAddrInfo rx
 
MIBSPI_DMAXferSizeInfo size
 
uint32_t dmaReqLine
 

Field Documentation

◆ tx

MIBSPI_DMAXferAddrInfo MIBSPI_DMAXferInfo::tx

Transation Transmit info

◆ rx

MIBSPI_DMAXferAddrInfo MIBSPI_DMAXferInfo::rx

Transation Receive info

◆ size

MIBSPI_DMAXferSizeInfo MIBSPI_DMAXferInfo::size

Transation size info

◆ dmaReqLine

uint32_t MIBSPI_DMAXferInfo::dmaReqLine

DMA request line to be used for the transaction