AM273x MCU+ SDK  08.02.00

Detailed Description

FDB entry configuration.

Data Fields

uint8_t macAddr [ENET_MAC_ADDR_LEN]
 
int16_t vlanId
 
uint8_t fdbEntry [2]
 

Field Documentation

◆ macAddr

uint8_t Icssg_FdbEntry::macAddr[ENET_MAC_ADDR_LEN]

MAC address

◆ vlanId

int16_t Icssg_FdbEntry::vlanId

VLAN Id

◆ fdbEntry

uint8_t Icssg_FdbEntry::fdbEntry[2]

FDB entry. It can be constructed with the FDB entry bit definitions from IccsgFdb_EntryFields. Two entries for two ports