AM273x MCU+ SDK  08.02.00
HWA_DoneInterruptCtx Struct Reference

Detailed Description

HWA Interrupt context structure for done interrupt.

HWA interrupt context structure for done interrupt which is triggered when all paramsets are executed

Data Fields

bool bIsEnabled
 
HWA_Done_IntHandlerFuncPTR callbackFn
 
void * callbackArg
 

Field Documentation

◆ bIsEnabled

bool HWA_DoneInterruptCtx::bIsEnabled

boolean to store enable/disable status of HWA interrupt

◆ callbackFn

HWA_Done_IntHandlerFuncPTR HWA_DoneInterruptCtx::callbackFn

HWA interrupt callback function

◆ callbackArg

void* HWA_DoneInterruptCtx::callbackArg

HWA interrupt callback function argument