AM273x MCU+ SDK  08.02.00
pinmux/am273x/pinmux.h File Reference

Introduction

PINMUX Driver API/interface file.

This file contains pad configure register offsets and bit-field value macros for different configurations,

BIT[21] TXDISABLE disable the pin's output driver BIT[18] RXACTIVE enable the pin's input buffer (typically kept enabled) BIT[17] PULLTYPESEL set the iternal resistor pull direction high or low (if enabled) BIT[16] PULLUDEN internal resistor disable (0 = enabled / 1 = disabled) BIT[3:0] MUXMODE select the desired function on the given pin

Go to the source code of this file.

Data Structures

struct  Pinmux_PerCfg_t
 Structure defining the pin configuration parameters. More...
 

Macros

#define PINMUX_END   (0xFFFFFFFFU)
 Macro to mark end of pinmux config array. More...
 
#define PIN_MODE(mode)   (mode)
 Pin mode. More...
 
#define PIN_PULL_DISABLE   (0x1U << 8U)
 Resistor disable. More...
 
#define PIN_PULL_DIRECTION   (0x1U << 9U)
 Pull direction, 0: pull-down, 1: pull-up. More...
 
Pinmux Domain ID

#define PINMUX_DOMAIN_ID_MAIN   (0U)
 NOT USED on this SOC. More...
 
#define PINMUX_DOMAIN_ID_MCU   (1U)
 NOT USED on this SOC. More...
 
Pad config register offset in control module

#define PIN_PAD_AA   (0x00000000U)
 
#define PIN_PAD_AB   (0x00000004U)
 
#define PIN_PAD_AC   (0x00000008U)
 
#define PIN_PAD_AD   (0x0000000CU)
 
#define PIN_PAD_AE   (0x00000010U)
 
#define PIN_PAD_AF   (0x00000014U)
 
#define PIN_PAD_AG   (0x00000018U)
 
#define PIN_PAD_AH   (0x0000001CU)
 
#define PIN_PAD_AI   (0x00000020U)
 
#define PIN_PAD_AJ   (0x00000024U)
 
#define PIN_PAD_AK   (0x00000028U)
 
#define PIN_PAD_AL   (0x0000002CU)
 
#define PIN_PAD_AM   (0x00000030U)
 
#define PIN_PAD_AN   (0x00000034U)
 
#define PIN_PAD_AO   (0x00000038U)
 
#define PIN_PAD_AP   (0x0000003CU)
 
#define PIN_PAD_AQ   (0x00000040U)
 
#define PIN_PAD_AR   (0x00000044U)
 
#define PIN_PAD_AS   (0x00000048U)
 
#define PIN_PAD_AT   (0x0000004CU)
 
#define PIN_PAD_AU   (0x00000050U)
 
#define PIN_PAD_AV   (0x00000054U)
 
#define PIN_PAD_AW   (0x00000058U)
 
#define PIN_PAD_AX   (0x0000005CU)
 
#define PIN_PAD_AY   (0x00000060U)
 
#define PIN_PAD_AZ   (0x00000064U)
 
#define PIN_PAD_BA   (0x00000068U)
 
#define PIN_PAD_BB   (0x0000006CU)
 
#define PIN_PAD_BC   (0x00000070U)
 
#define PIN_PAD_BD   (0x00000074U)
 
#define PIN_PAD_BE   (0x00000078U)
 
#define PIN_PAD_BF   (0x0000007CU)
 
#define PIN_PAD_BG   (0x00000080U)
 
#define PIN_PAD_BH   (0x00000084U)
 
#define PIN_PAD_BI   (0x00000088U)
 
#define PIN_PAD_BJ   (0x0000008CU)
 
#define PIN_PAD_BK   (0x00000090U)
 
#define PIN_PAD_BL   (0x00000094U)
 
#define PIN_PAD_BM   (0x00000098U)
 
#define PIN_PAD_BN   (0x0000009CU)
 
#define PIN_PAD_BO   (0x000000A0U)
 
#define PIN_PAD_BP   (0x000000A4U)
 
#define PIN_PAD_BQ   (0x000000A8U)
 
#define PIN_PAD_BR   (0x000000ACU)
 
#define PIN_PAD_BS   (0x000000B0U)
 
#define PIN_PAD_BT   (0x000000B4U)
 
#define PIN_PAD_BU   (0x000000B8U)
 
#define PIN_PAD_BV   (0x000000BCU)
 
#define PIN_PAD_BW   (0x000000C0U)
 
#define PIN_PAD_BX   (0x000000C4U)
 
#define PIN_PAD_BY   (0x000000C8U)
 
#define PIN_PAD_BZ   (0x000000CCU)
 
#define PIN_PAD_CA   (0x000000D0U)
 
#define PIN_PAD_CB   (0x000000D4U)
 
#define PIN_PAD_CC   (0x000000D8U)
 
#define PIN_PAD_CD   (0x000000DCU)
 
#define PIN_PAD_CE   (0x000000E0U)
 
#define PIN_PAD_CF   (0x000000E4U)
 
#define PIN_PAD_CG   (0x000000E8U)
 
#define PIN_PAD_CH   (0x000000ECU)
 
#define PIN_PAD_CI   (0x000000F0U)
 
#define PIN_PAD_CJ   (0x000000F4U)
 
#define PIN_PAD_CK   (0x000000F8U)
 
#define PIN_PAD_CL   (0x000000FCU)
 
#define PIN_PAD_CM   (0x00000100U)
 
#define PIN_PAD_CN   (0x00000104U)
 
#define PIN_PAD_CO   (0x00000108U)
 
#define PIN_PAD_CP   (0x0000010CU)
 
#define PIN_PAD_CQ   (0x00000110U)
 
#define PIN_PAD_CR   (0x00000114U)
 
#define PIN_PAD_CS   (0x00000118U)
 
#define PIN_PAD_CT   (0x0000011CU)
 
#define PIN_PAD_CU   (0x00000120U)
 
#define PIN_PAD_CV   (0x00000124U)
 
#define PIN_PAD_CW   (0x00000128U)
 
#define PIN_PAD_CX   (0x0000012CU)
 
#define PIN_PAD_CY   (0x00000130U)
 
#define PIN_PAD_CZ   (0x00000134U)
 
#define PIN_PAD_DA   (0x00000138U)
 
#define PIN_PAD_DB   (0x0000013CU)
 
#define PIN_PAD_DC   (0x00000140U)
 
#define PIN_PAD_DD   (0x00000144U)
 
#define PIN_PAD_DE   (0x00000148U)
 
#define PIN_PAD_DF   (0x0000014CU)
 
#define PIN_PAD_DG   (0x00000150U)
 
#define PIN_PAD_DH   (0x00000154U)
 
#define PIN_PAD_DI   (0x00000158U)
 
#define PIN_PAD_DJ   (0x0000015CU)
 
#define PIN_PAD_DK   (0x00000160U)
 
#define PIN_PAD_DL   (0x00000164U)
 
#define PIN_PAD_DM   (0x00000168U)
 
#define PIN_PAD_DN   (0x0000016CU)
 
#define PIN_PAD_DO   (0x00000170U)
 
#define PIN_PAD_DP   (0x00000174U)
 
#define PIN_PAD_DQ   (0x00000178U)
 
#define PIN_PAD_DR   (0x0000017CU)
 
#define PIN_PAD_DS   (0x00000180U)
 
#define PIN_PAD_DT   (0x00000184U)
 
#define PIN_PAD_DU   (0x00000188U)
 
#define PIN_PAD_DV   (0x0000018CU)
 
#define PIN_PAD_DW   (0x00000190U)
 
#define PIN_PAD_DX   (0x00000194U)
 
#define PIN_PAD_DY   (0x00000198U)
 
#define PIN_PAD_DZ   (0x0000019CU)
 
#define PIN_PAD_EA   (0x000001A0U)
 
#define PIN_PAD_EB   (0x000001A4U)
 
#define PIN_PAD_EC   (0x000001A8U)
 
#define PIN_PAD_ED   (0x000001ACU)
 
#define PIN_PAD_EE   (0x000001B0U)
 
#define PIN_PAD_EF   (0x000001B4U)
 
#define PIN_PAD_EG   (0x000001B8U)
 
#define PIN_PAD_EH   (0x000001BCU)
 
#define PIN_PAD_EI   (0x000001C0U)
 
#define PIN_PAD_EJ   (0x000001C4U)
 
#define PIN_PAD_EK   (0x000001C8U)
 
#define PIN_PAD_EL   (0x000001CCU)
 
#define PIN_PAD_EM   (0x000001D0U)
 
#define PIN_PAD_EN   (0x000001D4U)
 
#define PIN_PAD_EO   (0x000001D8U)
 
#define PIN_PAD_EP   (0x000001DCU)
 

Functions

void Pinmux_config (const Pinmux_PerCfg_t *pinmuxCfg, uint32_t domainId)
 This API configures the pinmux based on the domain. More...