AM273x MCU+ SDK  08.02.00

Introduction

Macros that define values for the ramType argument of HWA_configRam() function.

Macros

#define HWA_RAM_TYPE_WINDOW_RAM   ((uint8_t)0U)
 
#define HWA_RAM_TYPE_VECTORMULTIPLY_RAM   ((uint8_t)1U)
 
#define HWA_RAM_TYPE_LUT_FREQ_DEROTATE_RAM   ((uint8_t)2U)
 
#define HWA_RAM_TYPE_SHUFFLE_RAM   ((uint8_t)3U)
 
#define HWA_RAM_TYPE_HIST_THRESH_RAM   ((uint8_t)4U)
 
#define HWA_RAM_TYPE_2DSTAT_ITER_VAL   ((uint8_t)5U)
 
#define HWA_RAM_TYPE_2DSTAT_ITER_IDX   ((uint8_t)6U)
 
#define HWA_RAM_TYPE_2DSTAT_SAMPLE_VAL   ((uint8_t)7U)
 
#define HWA_RAM_TYPE_2DSTAT_SAMPLE_IDX   ((uint8_t)8U)
 
#define HWA_RAM_TYPE_HISTOGRAM_RAM   ((uint8_t)9U)
 

Macro Definition Documentation

◆ HWA_RAM_TYPE_WINDOW_RAM

#define HWA_RAM_TYPE_WINDOW_RAM   ((uint8_t)0U)

WINDOW RAM for windowing operation

◆ HWA_RAM_TYPE_VECTORMULTIPLY_RAM

#define HWA_RAM_TYPE_VECTORMULTIPLY_RAM   ((uint8_t)1U)

Internal RAM for Vector Multiplication mode 1 and mode 2

◆ HWA_RAM_TYPE_LUT_FREQ_DEROTATE_RAM

#define HWA_RAM_TYPE_LUT_FREQ_DEROTATE_RAM   ((uint8_t)2U)

RAM for LUT based frequency detoration

◆ HWA_RAM_TYPE_SHUFFLE_RAM

#define HWA_RAM_TYPE_SHUFFLE_RAM   ((uint8_t)3U)

shuffle LUT for shuffled addressing

◆ HWA_RAM_TYPE_HIST_THRESH_RAM

#define HWA_RAM_TYPE_HIST_THRESH_RAM   ((uint8_t)4U)

CDF threshold computation

◆ HWA_RAM_TYPE_2DSTAT_ITER_VAL

#define HWA_RAM_TYPE_2DSTAT_ITER_VAL   ((uint8_t)5U)

2-D maximum values of each iteration

◆ HWA_RAM_TYPE_2DSTAT_ITER_IDX

#define HWA_RAM_TYPE_2DSTAT_ITER_IDX   ((uint8_t)6U)

2-D maximum location of each iteration

◆ HWA_RAM_TYPE_2DSTAT_SAMPLE_VAL

#define HWA_RAM_TYPE_2DSTAT_SAMPLE_VAL   ((uint8_t)7U)

2-D maximum values corresponding to each sample index

◆ HWA_RAM_TYPE_2DSTAT_SAMPLE_IDX

#define HWA_RAM_TYPE_2DSTAT_SAMPLE_IDX   ((uint8_t)8U)

2-D maximum locations corresponding to each sample index

◆ HWA_RAM_TYPE_HISTOGRAM_RAM

#define HWA_RAM_TYPE_HISTOGRAM_RAM   ((uint8_t)9U)

histogram output corresponiding to each sample index