Macros that define values for different type of accumulator registers of HWA_readAccumulatorReg() function.
Macros | |
#define | HWA_ACCUMULATORREG_TYPE_DC ((uint8_t)0U) |
#define | HWA_ACCUMULATORREG_TYPE_INTERF_MAG ((uint8_t)1U) |
#define | HWA_ACCUMULATORREG_TYPE_INTERF_MAGDIFF ((uint8_t)2U) |
#define | HWA_ACCUMULATORREG_TYPE_INTERF ((uint8_t)3U) |
#define HWA_ACCUMULATORREG_TYPE_DC ((uint8_t)0U) |
DC accumulator
#define HWA_ACCUMULATORREG_TYPE_INTERF_MAG ((uint8_t)1U) |
interference magnitude accumulator
#define HWA_ACCUMULATORREG_TYPE_INTERF_MAGDIFF ((uint8_t)2U) |
interference magnitude difference accumulator
#define HWA_ACCUMULATORREG_TYPE_INTERF ((uint8_t)3U) |
for reset both INTERF_MAG and INTERF_MAGDIFF accumulators