AM263x MCU+ SDK  26.00.00

Detailed Description

Parameters used by SIPC_init.

Recommend to call SIPC_Params_init before setting values to this structure

Note
This structure and call to SIPC_init would be generated by SysConfig.

Data Fields

uint32_t numCores
 
uint32_t coreIdList [MAX_SEC_CORES_WITH_HSM]
 
uint16_t ipcQueue_length
 
uint16_t ipcQueue_eleSize_inBytes
 
uint32_t ipcQueue_totalSize_inBytes
 
uintptr_t tx_SipcQueues [MAX_SEC_CORES_WITH_HSM]
 
uintptr_t rx_SipcQueues [MAX_SEC_CORES_WITH_HSM]
 
uint32_t secHostCoreId [MAX_SEC_CORES_WITH_HSM - 1U]
 
uint8_t intrPriority
 
uint8_t interruptConfig_Num
 

Field Documentation

◆ numCores

uint32_t SIPC_Params::numCores

Number of remote cores participating in IPC, excluding the core on which this API is called.

◆ coreIdList

uint32_t SIPC_Params::coreIdList[MAX_SEC_CORES_WITH_HSM]

List of secure cores participating in IPC, excluding the core on which this API is called.

See CSL_CoreID for valid values for this field.

◆ ipcQueue_length

uint16_t SIPC_Params::ipcQueue_length

◆ ipcQueue_eleSize_inBytes

uint16_t SIPC_Params::ipcQueue_eleSize_inBytes

< Number of elements in IpcQueue

◆ ipcQueue_totalSize_inBytes

uint32_t SIPC_Params::ipcQueue_totalSize_inBytes

< size of each element in words

◆ tx_SipcQueues

uintptr_t SIPC_Params::tx_SipcQueues[MAX_SEC_CORES_WITH_HSM]

< Total size of IpcQueue List of pointer to the queue locaton which is indexed with secure core index.

◆ rx_SipcQueues

uintptr_t SIPC_Params::rx_SipcQueues[MAX_SEC_CORES_WITH_HSM]

◆ secHostCoreId

uint32_t SIPC_Params::secHostCoreId[MAX_SEC_CORES_WITH_HSM - 1U]

< to specify the queues thorugh which current core is going to read the message

◆ intrPriority

uint8_t SIPC_Params::intrPriority

Interrupt priority

◆ interruptConfig_Num

uint8_t SIPC_Params::interruptConfig_Num