AM263x MCU+ SDK  26.00.00
QSPILLD_InitObject Struct Reference

Detailed Description

QSPI driver initialization object.

Data Fields

uint32_t memMapBaseAddr
 
uint32_t inputClkFreq
 
uint32_t qspiClockDiv
 
uint32_t chipSelect
 
uint32_t csPol
 
uint32_t frmFmt
 
uint32_t dataDelay
 
uint32_t wrdLen
 
uint32_t rxLines
 
QSPI_DmaHandle qspiDmaHandle
 
QSPI_DmaChConfig qspiDmaChConfig
 
uint32_t intrNum
 
bool intrEnable
 
bool wordIntr
 
bool frameIntr
 
uint8_t intrPriority
 
bool dmaEnable
 
QSPI_Clock_getTicks Clock_getTicks
 
QSPI_Clock_usecToTicks Clock_usecToTicks
 

Field Documentation

◆ memMapBaseAddr

uint32_t QSPILLD_InitObject::memMapBaseAddr

Memory mapped mode base address of QSPI flash

◆ inputClkFreq

uint32_t QSPILLD_InitObject::inputClkFreq

Module input clock frequency

◆ qspiClockDiv

uint32_t QSPILLD_InitObject::qspiClockDiv

Module clock divider

◆ chipSelect

uint32_t QSPILLD_InitObject::chipSelect

Qspi Chip select number

◆ csPol

uint32_t QSPILLD_InitObject::csPol

Qspi Chip select polarity

◆ frmFmt

uint32_t QSPILLD_InitObject::frmFmt

Qspi Frame format

◆ dataDelay

uint32_t QSPILLD_InitObject::dataDelay

QSPI data delay

◆ wrdLen

uint32_t QSPILLD_InitObject::wrdLen

Number of bits in a word

◆ rxLines

uint32_t QSPILLD_InitObject::rxLines

Number of rx Lines used for QSPI reading

◆ qspiDmaHandle

QSPI_DmaHandle QSPILLD_InitObject::qspiDmaHandle

DMA Handle

◆ qspiDmaChConfig

QSPI_DmaChConfig QSPILLD_InitObject::qspiDmaChConfig

DMA Configuration for this instance.

◆ intrNum

uint32_t QSPILLD_InitObject::intrNum

Peripheral interrupt number

◆ intrEnable

bool QSPILLD_InitObject::intrEnable

Enable interrupt mode

◆ wordIntr

bool QSPILLD_InitObject::wordIntr

Word interrupt mode

◆ frameIntr

bool QSPILLD_InitObject::frameIntr

Word interrupt mode

◆ intrPriority

uint8_t QSPILLD_InitObject::intrPriority

Interrupt priority

◆ dmaEnable

bool QSPILLD_InitObject::dmaEnable

Enable DMA mode

◆ Clock_getTicks

QSPI_Clock_getTicks QSPILLD_InitObject::Clock_getTicks

Function Pointer for the QSPI clock get ticks >

◆ Clock_usecToTicks

QSPI_Clock_usecToTicks QSPILLD_InitObject::Clock_usecToTicks

Function Pointer for the QSPI micro second to tick conversion >