AM263x MCU+ SDK  26.00.00

Public Member Functions

uint8_t *readBufIdx __attribute__ ((aligned(CacheP_CACHELINE_ALIGNMENT)))
 
uint32_t readCountIdx __attribute__ ((aligned(CacheP_CACHELINE_ALIGNMENT)))
 
uint8_t tempBuffer[8] __attribute__ ((aligned(CacheP_CACHELINE_ALIGNMENT)))
 

Data Fields

SemaphoreP_Object mutex
 
HwiP_Object hwiObj0
 
HwiP_Object hwiObj1
 
LIN_HLD_State state
 
bool isOpen
 
LIN_OpenParams * openParams
 
LIN_DmaHandle linDmaHandle
 
LIN_DmaChConfig dmaChCfg
 
LIN_SCI_Frame * currentTxnFrame
 
uint8_t * writeBufIdx
 
uint32_t writeCountIdx
 
SemaphoreP_Object writeFrmCompSemObj
 
SemaphoreP_Object readFrmCompSemObj
 

Member Function Documentation

◆ __attribute__() [1/3]

uint8_t* readBufIdx LIN_Object::__attribute__ ( (aligned(CacheP_CACHELINE_ALIGNMENT))  )

Internal inc. readBuf index

◆ __attribute__() [2/3]

uint32_t readCountIdx LIN_Object::__attribute__ ( (aligned(CacheP_CACHELINE_ALIGNMENT))  )

Internal dec. readCounter

◆ __attribute__() [3/3]

uint8_t tempBuffer [8] LIN_Object::__attribute__ ( (aligned(CacheP_CACHELINE_ALIGNMENT))  )

Temporary buffer used by the driver internally

Field Documentation

◆ mutex

SemaphoreP_Object LIN_Object::mutex

Grants exclusive access to LIN Instance

◆ hwiObj0

HwiP_Object LIN_Object::hwiObj0

Hwi objects 0

◆ hwiObj1

HwiP_Object LIN_Object::hwiObj1

Hwi objects 1

◆ state

LIN_HLD_State LIN_Object::state

Stores the LIN module instance state

◆ isOpen

bool LIN_Object::isOpen

Flag to indicate whether module instance is open or not

◆ openParams

LIN_OpenParams* LIN_Object::openParams

Pointer to the LIN_OpenParams Typedef Structure used to open this instance

◆ linDmaHandle

LIN_DmaHandle LIN_Object::linDmaHandle

Dma driver handle

◆ dmaChCfg

LIN_DmaChConfig LIN_Object::dmaChCfg

Pointer to DMA Configuration for this instance

◆ currentTxnFrame

LIN_SCI_Frame* LIN_Object::currentTxnFrame

Pointer to the current Transaction Frame

◆ writeBufIdx

uint8_t* LIN_Object::writeBufIdx

Internal inc. writeBuf index

◆ writeCountIdx

uint32_t LIN_Object::writeCountIdx

Internal dec. writeCounter

◆ writeFrmCompSemObj

SemaphoreP_Object LIN_Object::writeFrmCompSemObj

Write Frame Sync Semaphore - to sync between transfer completion ISR and task

◆ readFrmCompSemObj

SemaphoreP_Object LIN_Object::readFrmCompSemObj

Read Frame Sync Semaphore - to sync between transfer completion ISR and task