AM263x MCU+ SDK  26.00.00

Detailed Description

Args for CMAC generate and verify Note: These services are only available in HSSE mode.

Generate: on return ptrTag holds the full 16-byte AES-CMAC output. Verify: ptrTag must contain the expected 16-byte tag. ACK if tags match, NACK otherwise.

Parameters
ptrDataPointer to input data in shared memory
dataLenLength of input data in bytes
ptrTagPointer to 16-byte tag buffer (output for generate, expected tag for verify)

Data Fields

uint8_t * ptrData
 
uint32_t dataLen
 
uint8_t * ptrTag
 

Field Documentation

◆ ptrData

uint8_t* CMACArgs_t::ptrData

Pointer to input data in shared memory

◆ dataLen

uint32_t CMACArgs_t::dataLen

Input data length in bytes

◆ ptrTag

uint8_t* CMACArgs_t::ptrTag

Pointer to 16-byte MAC tag