AM263x MCU+ SDK  26.00.00
sdl_soc_dcc.h File Reference

Go to the source code of this file.

Macros

#define SDL_DCC_MAX_INSTANCE   (4U)
 

Enumerations

enum  SDL_DCC_Inst {
  SDL_DCC_INST_MSS_DCCA, SDL_DCC_INST_MSS_DCCB, SDL_DCC_INST_MSS_DCCC, SDL_DCC_INST_MSS_DCCD,
  SDL_DCC_INVALID_INSTANCE
}
 

Variables

static unsigned long int SDL_DCC_baseAddress [SDL_DCC_MAX_INSTANCE] = {SDL_DCC0_U_BASE, SDL_DCC1_U_BASE, SDL_DCC2_U_BASE, SDL_DCC3_U_BASE}
 

Macro Definition Documentation

◆ SDL_DCC_MAX_INSTANCE

#define SDL_DCC_MAX_INSTANCE   (4U)

Enumeration Type Documentation

◆ SDL_DCC_Inst

Enumerator
SDL_DCC_INST_MSS_DCCA 

MSS DCCA Instance

SDL_DCC_INST_MSS_DCCB 

MSS DCCB Instance

SDL_DCC_INST_MSS_DCCC 

MSS DCCC Instance

SDL_DCC_INST_MSS_DCCD 

MSS DCCD Instance

SDL_DCC_INVALID_INSTANCE 

Invalid Instance

Variable Documentation

◆ SDL_DCC_baseAddress

unsigned long int SDL_DCC_baseAddress[SDL_DCC_MAX_INSTANCE] = {SDL_DCC0_U_BASE, SDL_DCC1_U_BASE, SDL_DCC2_U_BASE, SDL_DCC3_U_BASE}
static