AM263x MCU+ SDK  26.00.00
sdl_esm_soc.h File Reference

Introduction

Header file contains Enum, defines for SDL ESM interface.

Go to the source code of this file.

Macros

#define SOC_MAIN_ESM_BASE   (SDL_TOP_ESM_U_BASE)
 
#define SOC_MAIN_ESM_MAX_NUM_EVENTS   (SDL_ESM0_CCM_1_SELFTEST_ERR+1U)
 

Enumerations

enum  SDL_ESM_Inst { SDL_ESM_INST_MAIN_ESM0 = 2, SDL_ESM_INSTANCE_MAX =0xFFFF }