This module contains APIs to program and use the DTHE AES.
Files | |
file | dthe_aes.h |
This file contains the prototype of DTHE AES driver APIs. | |
Data Structures | |
struct | DTHE_AES_Params |
AES Driver Parameters This structure has all the parameters which are need by the AES Driver to perform the specified operation. More... | |
Functions | |
DTHE_AES_Return_t | DTHE_AES_open (DTHE_Handle handle) |
Function to Open DTHE AES Driver. More... | |
DTHE_AES_Return_t | DTHE_AES_execute (DTHE_Handle handle, const DTHE_AES_Params *ptrParams) |
The function is used to execute the AES Driver with the specified parameters. More... | |
DTHE_AES_Return_t | DTHE_AES_close (DTHE_Handle handle) |
Function to close DTHE AES Driver. More... | |
Enumerations | |
enum | DTHE_AES_Return_t { DTHE_AES_RETURN_SUCCESS = 0x62E699D9U, DTHE_AES_RETURN_FAILURE = 0x904D041AU } |
DTHE AES Driver Error code. More... | |
Macros | |
#define | DTHE_AES_ECB_MODE (0x00000000U) |
Flag for AES ECB Mode. More... | |
#define | DTHE_AES_CBC_MODE (0x00000001U) |
Flag for AES CBC Mode. More... | |
#define | DTHE_AES_CTR_MODE (0x00000002U) |
Flag for AES CTR Mode. More... | |
#define | DTHE_AES_ICM_MODE (0x00000004U) |
Flag for AES ICM Mode. More... | |
#define | DTHE_AES_CFB_MODE (0x00000008U) |
Flag for AES CFB Mode. More... | |
#define | DTHE_AES_F8_MODE (0x00000010U) |
Flag for AES F8 Mode. More... | |
#define | DTHE_AES_F9_MODE (0x00000020U) |
Flag for AES F9 Mode. More... | |
#define | DTHE_AES_XTS_MODE (0x00000040U) |
Flag for AES XTS Mode. More... | |
#define | DTHE_AES_CBC_MAC_MODE (0x00000080U) |
Flag for AES CBC-MAC Mode. More... | |
#define | DTHE_AES_CMAC_MODE (0x00000100U) |
Flag for AES CMAC Mode. More... | |
#define | DTHE_AES_KEY_128_SIZE (0x00000001U) |
Size of AES key is of 128-bit. More... | |
#define | DTHE_AES_KEY_192_SIZE (0x00000002U) |
Size of AES key is of 192-bit. More... | |
#define | DTHE_AES_KEY_256_SIZE (0x00000003U) |
Size of AES key is of 256-bit. More... | |
#define | DTHE_AES_ENCRYPT (0x016FE45DU) |
AES Encrypt Flag. More... | |
#define | DTHE_AES_DECRYPT (0xDCBA4213U) |
AES Decrypt Flag. More... | |
#define | DTHE_AES_CTR_WIDTH_16 (0x00000001U) |
AES CTR Counter Width is 16 (ICM) More... | |
#define | DTHE_AES_CTR_WIDTH_32 (0x00000002U) |
AES CTR Counter Width is 32. More... | |
#define | DTHE_AES_CTR_WIDTH_64 (0x00000004U) |
AES CTR Counter Width is 64. More... | |
#define | DTHE_AES_CTR_WIDTH_96 (0x00000008U) |
AES CTR Counter Width is 96. More... | |
#define | DTHE_AES_CTR_WIDTH_128 (0x00000010U) |
AES CTR Counter Width is 128. More... | |
#define | DTHE_AES_ONE_SHOT_SUPPORT (0x00000000U) |
AES STREAM SUPPORT. More... | |
#define | DTHE_AES_STREAM_INIT (0xAA11BB22U) |
AES STREAM SUPPORT : INIT. More... | |
#define | DTHE_AES_STREAM_UPDATE (0x33CC44DDU) |
AES STREAM SUPPORT : UPDATE. More... | |
#define | DTHE_AES_STREAM_FINISH (0xEE55FF66U) |
AES STREAM SUPPORT : FINISH. More... | |
#define DTHE_AES_ECB_MODE (0x00000000U) |
Flag for AES ECB Mode.
#define DTHE_AES_CBC_MODE (0x00000001U) |
Flag for AES CBC Mode.
#define DTHE_AES_CTR_MODE (0x00000002U) |
Flag for AES CTR Mode.
#define DTHE_AES_ICM_MODE (0x00000004U) |
Flag for AES ICM Mode.
#define DTHE_AES_CFB_MODE (0x00000008U) |
Flag for AES CFB Mode.
#define DTHE_AES_F8_MODE (0x00000010U) |
Flag for AES F8 Mode.
#define DTHE_AES_F9_MODE (0x00000020U) |
Flag for AES F9 Mode.
#define DTHE_AES_XTS_MODE (0x00000040U) |
Flag for AES XTS Mode.
#define DTHE_AES_CBC_MAC_MODE (0x00000080U) |
Flag for AES CBC-MAC Mode.
#define DTHE_AES_CMAC_MODE (0x00000100U) |
Flag for AES CMAC Mode.
#define DTHE_AES_KEY_128_SIZE (0x00000001U) |
Size of AES key is of 128-bit.
#define DTHE_AES_KEY_192_SIZE (0x00000002U) |
Size of AES key is of 192-bit.
#define DTHE_AES_KEY_256_SIZE (0x00000003U) |
Size of AES key is of 256-bit.
#define DTHE_AES_ENCRYPT (0x016FE45DU) |
AES Encrypt Flag.
#define DTHE_AES_DECRYPT (0xDCBA4213U) |
AES Decrypt Flag.
#define DTHE_AES_CTR_WIDTH_16 (0x00000001U) |
AES CTR Counter Width is 16 (ICM)
#define DTHE_AES_CTR_WIDTH_32 (0x00000002U) |
AES CTR Counter Width is 32.
#define DTHE_AES_CTR_WIDTH_64 (0x00000004U) |
AES CTR Counter Width is 64.
#define DTHE_AES_CTR_WIDTH_96 (0x00000008U) |
AES CTR Counter Width is 96.
#define DTHE_AES_CTR_WIDTH_128 (0x00000010U) |
AES CTR Counter Width is 128.
#define DTHE_AES_ONE_SHOT_SUPPORT (0x00000000U) |
AES STREAM SUPPORT.
#define DTHE_AES_STREAM_INIT (0xAA11BB22U) |
AES STREAM SUPPORT : INIT.
#define DTHE_AES_STREAM_UPDATE (0x33CC44DDU) |
AES STREAM SUPPORT : UPDATE.
#define DTHE_AES_STREAM_FINISH (0xEE55FF66U) |
AES STREAM SUPPORT : FINISH.
enum DTHE_AES_Return_t |
DTHE_AES_Return_t DTHE_AES_open | ( | DTHE_Handle | handle | ) |
Function to Open DTHE AES Driver.
handle | DTHE_Handle returned from DTHE_open(). |
DTHE_AES_Return_t DTHE_AES_execute | ( | DTHE_Handle | handle, |
const DTHE_AES_Params * | ptrParams | ||
) |
The function is used to execute the AES Driver with the specified parameters.
handle | DTHE_Handle returned from DTHE_open(). |
ptrParams | Pointer to the parameters to be used to execute the driver. |
DTHE_AES_Return_t DTHE_AES_close | ( | DTHE_Handle | handle | ) |
Function to close DTHE AES Driver.
handle | DTHE_Handle returned from DTHE_open(). |