AM263x MCU+ SDK  09.00.00
SIPC_InterruptConfig Struct Reference

Detailed Description

This structure describes the information related to one interrupt that is setup for receiving mailbox messages One interrupt can be used to handle messages from multiple cores.

Data Fields

uint32_t intNum
 
uint32_t eventId
 
HwiP_Object hwiObj
 
uint8_t numCores
 
uint8_t coreIdList [MAX_SEC_CORES_WITH_HSM]
 
uint32_t clearIntOnInit
 

Field Documentation

◆ intNum

uint32_t SIPC_InterruptConfig::intNum

interrupt number

◆ eventId

uint32_t SIPC_InterruptConfig::eventId

interrupt event ID, not used for ARM cores

◆ hwiObj

HwiP_Object SIPC_InterruptConfig::hwiObj

HW interrupt object handle

◆ numCores

uint8_t SIPC_InterruptConfig::numCores

Number of remote cores attached to this interrupt.

◆ coreIdList

uint8_t SIPC_InterruptConfig::coreIdList[MAX_SEC_CORES_WITH_HSM]

List of secure cores attached to this interrupt

              See @ref SIPC_SecCoreId for valid values of this field.

◆ clearIntOnInit

uint32_t SIPC_InterruptConfig::clearIntOnInit