AM263x MCU+ SDK  09.00.00

Detailed Description

Structure containing parameters for DCC module configuration.

Data Fields

SDL_DCC_mode mode
 
SDL_DCC_clkSrc0 clk0Src
 
uint32_t clk1Src
 
uint32_t clk0Seed
 
uint32_t clk0ValidSeed
 
uint32_t clk1Seed
 

Field Documentation

◆ mode

SDL_DCC_mode SDL_DCC_config::mode

Mode of operation for DCC module. Refer enum SDL_DCC_mode

◆ clk0Src

SDL_DCC_clkSrc0 SDL_DCC_config::clk0Src

Clock source for COUNT0 i.e. reference clock. Refer enum SDL_DCC_clkSrc0

◆ clk1Src

uint32_t SDL_DCC_config::clk1Src

Clock source for COUNT1 i.e. clock signal to be tested. Refer enum SDL_DCC_clkSrc1.

◆ clk0Seed

uint32_t SDL_DCC_config::clk0Seed

Preload value/seed value for COUNT0

◆ clk0ValidSeed

uint32_t SDL_DCC_config::clk0ValidSeed

Preload value/seed value for VALID0

◆ clk1Seed

uint32_t SDL_DCC_config::clk1Seed

Preload value/seed value for COUNT1