AM263x MCU+ SDK  08.05.00

Introduction

Macros

#define DCC_SRC0_COUNT_MAX   (0xFFFFFU)
 Macro defines maximum value of count for clock source 0. More...
 
#define DCC_SRC0_VALID_MAX   (0x0FFFFU)
 Macro defines maximum value of valid count for clock source 0. More...
 
#define DCC_SRC1_COUNT_MAX   (0xFFFFFU)
 Macro defines maximum value of count for clock source 1. More...
 
#define MIN_CLK0_VLD_SEED   (4u)
 

Macro Definition Documentation

◆ DCC_SRC0_COUNT_MAX

#define DCC_SRC0_COUNT_MAX   (0xFFFFFU)

Macro defines maximum value of count for clock source 0.

◆ DCC_SRC0_VALID_MAX

#define DCC_SRC0_VALID_MAX   (0x0FFFFU)

Macro defines maximum value of valid count for clock source 0.

◆ DCC_SRC1_COUNT_MAX

#define DCC_SRC1_COUNT_MAX   (0xFFFFFU)

Macro defines maximum value of count for clock source 1.

◆ MIN_CLK0_VLD_SEED

#define MIN_CLK0_VLD_SEED   (4u)