AM263x MCU+ SDK  08.05.00

Introduction

Header file containing various enumerations, structure definitions and function declarations common for both the FSI TX and FSI RX IP.

Go to the source code of this file.

FSI data width

#define FSI_DATA_WIDTH_1_LANE   ((uint32_t)0x0U)
 
#define FSI_DATA_WIDTH_2_LANE   ((uint32_t)0x1U)
 
typedef uint32_t FSI_DataWidth
 Data lines used for transmit/receive operation. More...
 

ECC Computation width

#define FSI_32BIT_ECC_COMPUTE   ((uint32_t)0x0U)
 
#define FSI_16BIT_ECC_COMPUTE   ((uint32_t)0x1U)
 
typedef uint32_t FSI_ECCComputeWidth
 ECC Computation width - 16 bit or 32 bit. More...
 

FSI interrupt line number

#define FSI_INT1   ((uint32_t)0x0U)
 
#define FSI_INT2   ((uint32_t)0x1U)
 
typedef uint32_t FSI_InterruptNum
 Interrupt lines supported in FSI. More...
 

FSI frame type

#define FSI_FRAME_TYPE_PING   ((uint32_t)0x0U)
 
#define FSI_FRAME_TYPE_ERROR   ((uint32_t)0xFU)
 
#define FSI_FRAME_TYPE_1WORD_DATA   ((uint32_t)0x4U)
 
#define FSI_FRAME_TYPE_2WORD_DATA   ((uint32_t)0x5U)
 
#define FSI_FRAME_TYPE_4WORD_DATA   ((uint32_t)0x6U)
 
#define FSI_FRAME_TYPE_6WORD_DATA   ((uint32_t)0x7U)
 
#define FSI_FRAME_TYPE_NWORD_DATA   ((uint32_t)0x3U)
 
typedef uint32_t FSI_FrameType
 FSI frame type. More...
 

Ping timeout mode

#define FSI_PINGTIMEOUT_ON_HWINIT_PING_FRAME   ((uint32_t)0x0U)
 Ping timeout can reset and restart only on hardware initiated PING frames (PING Watchdog timeout) More...
 
typedef uint32_t FSI_PingTimeoutMode
 FSI ping timeout mode. More...
 

Macros

#define FSI_MAX_LEN_NWORDS_DATA   ((uint16_t)0xFU)
 Maximum data length(16 words) for user/software defined data frame. More...
 
#define FSI_MAX_VALUE_USERDATA   ((uint16_t)0xFFU)
 Maximum value for user data field (8 bits) More...
 
#define FSI_MAX_VALUE_BUF_PTR_OFF   ((uint16_t)0xFU)
 Maximum value of Buffer pointer offset (4 bits) More...
 
#define FSI_CTRL_REG_KEY   ((uint16_t)0xA5U)
 Key value for writing some FSI TX/RX registers. More...
 
#define FSI_PINGTIMEOUT_ON_HWSWINIT_PING_FRAME   ((uint32_t)0x1U)
 

Macro Definition Documentation

◆ FSI_32BIT_ECC_COMPUTE

#define FSI_32BIT_ECC_COMPUTE   ((uint32_t)0x0U)

ECC Computation width of 32 bit

◆ FSI_16BIT_ECC_COMPUTE

#define FSI_16BIT_ECC_COMPUTE   ((uint32_t)0x1U)

ECC Computation width of 16 bit

◆ FSI_INT1

#define FSI_INT1   ((uint32_t)0x0U)

Interrupt line 0

◆ FSI_INT2

#define FSI_INT2   ((uint32_t)0x1U)

Interrupt line 1

◆ FSI_FRAME_TYPE_PING

#define FSI_FRAME_TYPE_PING   ((uint32_t)0x0U)

Ping frame type

◆ FSI_FRAME_TYPE_ERROR

#define FSI_FRAME_TYPE_ERROR   ((uint32_t)0xFU)

Error frame type

◆ FSI_FRAME_TYPE_1WORD_DATA

#define FSI_FRAME_TYPE_1WORD_DATA   ((uint32_t)0x4U)

1 word data frame type

◆ FSI_FRAME_TYPE_2WORD_DATA

#define FSI_FRAME_TYPE_2WORD_DATA   ((uint32_t)0x5U)

2 word data frame type

◆ FSI_FRAME_TYPE_4WORD_DATA

#define FSI_FRAME_TYPE_4WORD_DATA   ((uint32_t)0x6U)

4 word data frame type

◆ FSI_FRAME_TYPE_6WORD_DATA

#define FSI_FRAME_TYPE_6WORD_DATA   ((uint32_t)0x7U)

6 word data frame type

◆ FSI_FRAME_TYPE_NWORD_DATA

#define FSI_FRAME_TYPE_NWORD_DATA   ((uint32_t)0x3U)

N word data frame type

◆ FSI_PINGTIMEOUT_ON_HWINIT_PING_FRAME

#define FSI_PINGTIMEOUT_ON_HWINIT_PING_FRAME   ((uint32_t)0x0U)

Ping timeout can reset and restart only on hardware initiated PING frames (PING Watchdog timeout)

Typedef Documentation

◆ FSI_ECCComputeWidth

typedef uint32_t FSI_ECCComputeWidth

ECC Computation width - 16 bit or 32 bit.

◆ FSI_InterruptNum

typedef uint32_t FSI_InterruptNum

Interrupt lines supported in FSI.


Any event on FSI TX or RX can be enabled to trigger interrupt on 2 interrupt lines to CPU/CLA - INT1 and INT2

◆ FSI_FrameType

typedef uint32_t FSI_FrameType

FSI frame type.

Three frame types exist- Ping: Used for checking line integrity, can be sent by software or automatically by hardware. Error: Used typically during error conditions or when one side wants to signal the other side for attention. Data: Two subtypes exist based on data-length- a) Fixed (1/2/4/6 words) b) Nwords Software programs number of data words


4 bit code for frame types - 0x1, 0x2 and 0x8 to 0xE are reserved

◆ FSI_PingTimeoutMode

typedef uint32_t FSI_PingTimeoutMode

FSI ping timeout mode.