AM263x MCU+ SDK  08.05.00
dthe_aes.h File Reference

Introduction

This file contains the prototype of DTHE AES driver APIs.

Go to the source code of this file.

Data Structures

struct  DTHE_AES_Params
 AES Driver Parameters This structure has all the parameters which are need by the AES Driver to perform the specified operation. More...
 

Macros

#define DTHE_AES_ECB_MODE   (0x00000000U)
 Flag for AEC ECB Mode. More...
 
#define DTHE_AES_CBC_MODE   (0x00000001U)
 Flag for AEC CBC Mode. More...
 
#define DTHE_AES_KEY_128_SIZE   (0x00000001U)
 Size of AES key is of 128-bit. More...
 
#define DTHE_AES_KEY_192_SIZE   (0x00000002U)
 Size of AES key is of 192-bit. More...
 
#define DTHE_AES_KEY_256_SIZE   (0x00000003U)
 Size of AES key is of 256-bit. More...
 
#define DTHE_AES_ENCRYPT   (0x016FE45DU)
 AES Encrypt Flag. More...
 
#define DTHE_AES_DECRYPT   (0xDCBA4213U)
 AES Decrypt Flag. More...
 

Enumerations

enum  DTHE_AES_Return_t { DTHE_AES_RETURN_SUCCESS = 0x62E699D9U, DTHE_AES_RETURN_FAILURE = 0x904D041AU }
 DTHE AES Driver Error code. More...
 

Functions

DTHE_AES_Return_t DTHE_AES_open (DTHE_Handle handle)
 Function to Open DTHE AES Driver. More...
 
DTHE_AES_Return_t DTHE_AES_execute (DTHE_Handle handle, const DTHE_AES_Params *ptrParams)
 The function is used to execute the AES Driver with the specified parameters. More...
 
DTHE_AES_Return_t DTHE_AES_close (DTHE_Handle handle)
 Function to close DTHE AES Driver. More...